Publish your products
FUNKIA Acrylic shower tray, half round, 80x80 cm
FUNKIA Acrylic shower tray, half round, 80x80 cm
    Deante

    FUNKIA Acrylic shower tray, half round, 80x80 cm

    • covering panel integrated with the shower tray
    • equipped with a height-adjustable foot
    • fits semicircular Deante shower cabins
    • semicircular acrylic (pmma) shower tray
    • siphon is not included in the set
    • with anti-slip feature
    Specification
      • Side dimension: 800 mm
      • Height: 160 mm
      • Depth: 50 mm
      • Arc radius: 550 mm
      • Shape: semicircular
    Technical specification
    • Unique ref.kta_054b
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)160
    • Width (mm)800
    • Depth (mm)50
    Related
    • Material mainAcrylic
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-15 11 15 13
    • OmniClass TitleShower and Dressing Compartments

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City