Publish your products
Tiny Tulips - Faux Tin Ceiling Tile - Glue up - #148

Tiny Tulips - Faux Tin Ceiling Tile - Glue up - #148

Tiny Tulips 148 – Decorative Floral PVC Ceiling Panel, 24 x 24 in.

Tiny Tulips 148 is a decorative PVC ceiling panel featuring a repeating floral pattern composed of 32 stylized tulip motifs within each 24 x 24 in. panel. The smaller-scale design creates a detailed, continuous surface rather than centering the ceiling around a single large decorative element.

The pattern uses a 12 in. repeat, allowing multiple floral motifs to appear within each panel and establishing a consistent rhythm when the design is carried across a larger ceiling area. This compact repeat can be particularly effective in spaces where a finer level of ornament is preferred over large-scale ceiling patterns.

With a relief depth of 10 mm (0.39 in.), the tulip forms have enough projection to create visible definition through light and shadow while maintaining a moderate overall profile.

The floral geometry gives Tiny Tulips a distinctive decorative character suitable for traditional, botanical and eclectic interiors, as well as retail, hospitality and residential spaces where a patterned ceiling forms part of the broader design concept.

Manufactured from lightweight PVC, the panel provides the detailed appearance associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin.

Each 24 x 24 in. panel is designed for direct glue-up installation over an appropriate substrate and can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 12 in.
  • Design depth: 10 mm (0.39 in.)
  • Design character: Repeating stylized tulip pattern
  • Floral elements: 32 tulip motifs per panel
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 148-25 Tiny Tulips
    Product Type: Decorative Glue-Up Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 12 in.
    Relief Depth: 10 mm (0.39 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional
    Design Character: Repeating stylized tulip pattern
    Paintable: Yes; compatible with water-based paints
    Installation Method: Direct glue-up using Instant Grab #310 or compatible adhesive
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up installation accessories available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.tiny-tulips-faux-tin-ceiling-tile-glue-up-148
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States