Publish your products
110790 MONOBLOCO 700 PMR WC pan with cistern
DELABIE

110790 MONOBLOCO 700 PMR WC pan with cistern

Floor-standing WC pan with dual flush cistern 3L/6L, 370 x 895 x 700mm.
700mm elongated pan for better comfort for people with reduced mobility.
Bacteriostatic 304 stainless steel. Polished satin finish.
Stainless steel thickness: 1.5mm.
One-piece pressed WC bowl, seam-free for better hygiene.
WC bowl surface is polished with rounded edges for easy cleaning.
Concealed perimetral flushing rim. Water supply can be recessed from below or exposed from the side (right/left).
Recessed horizontal or vertical waste outlet. Supplied with PVC pipe.
Pre-drilled holes for fixing the toilet seat. Supplied with stainless steel blanking caps when installed without toilet seat lid.
Quick to install: 2 access panels with theft prevention TORX security screws.
CE marked. Complies with European standard EN 997 for 4L flush.
Weight: 22kg.
30-year warranty.

Technical specification
  • Unique ref.110790
  • Product familySanitary
  • Product groupWC pan
  • TypeObject (single object)
  • Date of publishing2026-04-07
  • Edition number1
  • Height (mm)815
  • Width (mm)370
  • Depth (mm)700
Related
  • Material mainStainless steel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)20.91
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011289
  • ETIM NameToilet closet
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe