Publish your products
134718 DELTACÉRAM wall-hung urinal
DELABIE
Archived

134718 DELTACÉRAM wall-hung urinal

Wall-hung individual, rimless urinal. Compatible with all standard frame systems on the market. Ceramic. Rear water inlet (recessed). Recessed or exposed waste outlet. Concealed trap. Supplied with one spreader, one waste and one trap 1½". Supplied with fixing elements. CE marked. Complies with European standard EN 13407 for 2-litre flush. Weight: 11.5kg. 30-year warranty.
Technical specification
  • Unique ref.134718
  • Product familySanitary
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2020-11-03
  • Edition number1
  • Height (mm)582
  • Width (mm)280
  • Depth (mm)348
Related
  • Material mainCeramics
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)6293
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameUrinals
  • UNSPSC code30181506
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit