Publish your products
2520LBEL Mechanical basin mixer
2520LBEL Mechanical basin mixer
    DELABIE

    2520LBEL Mechanical basin mixer

    Deck-mounted mechanical basin mixer. Single hole mechanical mixer H. 85mm L. 135mm with BIOSAFE hygienic outlet. Ø 40mm classic ceramic cartridge with pre-set maximum temperature limiter. Flow rate limited to 5 lpm at 3 bar. Hygiene control lever L. 150mm. With ergonomic pop-up waste 1 1/4" made from brass. PEX flexibles F3/8" with filters and non-return valve on CW inlet. Fixing reinforced via 2 stainless steel rods. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. Mixer with 30-year warranty.
    Technical specification
    • Unique ref.2520LBEL
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2025-06-11
    • Edition number1
    • Height (mm)162
    • Width (mm)50
    • Depth (mm)195
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.81
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands