Publish your products
510624B SPEEDJET 2 matte black air pulse hand dryer, with HEPA filter
DELABIE

510624B SPEEDJET 2 matte black air pulse hand dryer, with HEPA filter

Matte black SPEEDJET 2 two-way air pulse hand dryer. High speed electric hand dryer: dries in 10 - 12 seconds. Comfort: warm air. Anti-bacterial ABS for maximum hygiene. Removable drip tray prevents any water dripping down the wall or onto the floor: easy to clean and service. HEPA filter: retains 99.99% of airborne bacteria. Infrared automatic activation. Intelligent technology: stops automatically when hands are removed. Anti-blocking: stops automatically if used continuously for more than 30 seconds. Dimensions: 180 x 320 x 540mm. Weight: 6.83kg. Energy saving: heating element stops automatically at temperatures over 25°C. Low energy consumption: 1,050W in non-heating mode, 1,550W in heating mode. 230V~ / 50-60Hz. Airflow: 61 l/second. Air speed: 540km/h. Noise level: 66 dBA. Class II, IP21. CE marked. 3-year warranty.
Technical specification
  • Unique ref.510624B
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2021-10-12
  • Edition number1
  • Height (mm)540
  • Width (mm)320
  • Depth (mm)180
Related
  • Material mainABS
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)6.83
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit