Publish your products
511904MC Be-Line® DOC M grab bar anthracite, 450mm
511904MC Be-Line® DOC M grab bar anthracite, 450mm
511904MC Be-Line® DOC M grab bar anthracite, 450mm
    DELABIE

    511904MC Be-Line® DOC M grab bar anthracite, 450mm

    Be-Line® DOC M grab bar Ø 35mm, for people with reduced mobility. For use as a handrail or grab bar for WCs, showers or baths. Aluminium tube, 3mm thick. Solid aluminium fixing points. Rounded profile Ø 35mm with ergonomic flat front face that prevents rotation for an optimal grip. Metallised anthracite powder-coated aluminium provides a good visual contrast with the wall. Uniform surface is easy to clean and maintain. 60mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Concealed fixings. Supplied with stainless steel screws Ø 8 x 70mm for concrete walls. 450mm centre-to-centre. Tested to over 200kg. Maximum recommended user weight: 135kg. 30-year warranty. CE marked. DOC M compliant.
    Technical specification
    • Unique ref.511904MC
    • Product familySanitary
    • Product groupAccessibility
    • TypeObject (single object)
    • Date of publishing2022-12-06
    • Edition number1
    • Height (mm)61.5
    • Width (mm)573
    • Depth (mm)93
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.045
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011028
    • ETIM NameGrab handle/rail disabled sanitary
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-25 45 11 25 15
    • OmniClass TitlePhysically Challenged Toilet Grab Bars

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit