Publish your products
700001 TEMPOMIX 2 time flow mixer
DELABIE

700001 TEMPOMIX 2 time flow mixer

Deck-mounted time flow basin mixer: Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Tamperproof, scale-resistant flow straightener. Chrome-plated brass body. PEX flexibles with stopcocks F3/8", filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Side temperature control with standard lever and adjustable maximum temperature limiter. AB anti-blocking system: water only flows when push-button is released. 30-year warranty.
Technical specification
  • Unique ref.700001
  • Product familySanitary
  • Product groupBasin mixer
  • TypeObject (single object)
  • Date of publishing2017-08-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Bosnia and Herzegovina
Botswana
Chile
New Zealand
Cuba
Bhutan
Bulgaria
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Croatia
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Cyprus
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Czech Republic
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Denmark
Chad
Guyana
Haiti
India
Estonia
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Finland
Democratic Republic of the Congo
Peru
Jamaica
Iran
France
Djibouti
Suriname
Mexico
Iraq
Greece
Egypt
Uruguay
Nicaragua
Israel
Hungary
Equatorial Guinea
Venezuela
Panama
Japan
Iceland
Eritrea
Puerto Rico
Jordan
Ireland
Eswatini
The Bahamas
Kazakhstan
Italy
Ethiopia
Trinidad and Tobago
Kuwait
Latvia
Gabon
United States
Kyrgyzstan
Lithuania
Ghana
Laos
Moldova
Guinea
Lebanon
Montenegro
Guinea-Bissau
Malaysia
Netherlands
Kenya
Mongolia
North Macedonia
Lesotho
Myanmar (Burma)
Norway
Liberia
Nepal
Poland
Libya
North Korea
Portugal
Madagascar
Oman
Romania
Malawi
Pakistan
Russia
Mali
Palestine
Serbia
Mauritania
Philippines
Slovakia
Morocco
Qatar
Slovenia
Mozambique
Saudi Arabia
Spain
Namibia
South Korea
Svalbard and Jan Mayen
Niger
Sri Lanka
Sweden
Nigeria
Syria
Switzerland
Republic of the Congo
Taiwan
Ukraine
Rwanda
Tajikistan
United Kingdom
Senegal
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit