SECURITHEM recessed thermostatic shower mixer with angled outlet, kit 2/2 :
Sequential thermostatic mixer: opens and closes with cold water.
Mixer with non-return valves on the CW inlet.No risk of cross flow between the hot and cold water.
Sequential mixer with anti-scalding failsafe: shuts off automatically if cold water supply fails.
Avoids cold showers: shuts off automatically if hot water supply fails.
Sequential mixer with Securitouch thermal insulation prevents burns.
Scale-resistant sequential thermostatic cartridge adjusts the flow rate and temperature.
Temperature control from cold water up to 39°C with pre-set maximum temperature limiter set at 39°C.
Thermal shocks are possible.
Flow rate regulated at 9 lpm (mixer only), 6 lpm at 3 bar with a shower head.
ERGO control knob.
Filters integrated in the M3/4" inlets.
Order a shower head or wall outlet.
Bright polished stainless steel cover plate 166 x 166mm
Mixer ideal for use in healthcare facilities, retirement and care homes, hospitals and clinics.
Sequential mixer suitable for people with reduced mobility.
Shower mixer with 30-year warranty.
Order with the waterproof recessing housing ref. H96CBOX.