Publish your products
Guard Railing 1000x2000 with Balusters Ø48
Guard Railing 1000x2000 with Balusters Ø48
    Demex AB

    Guard Railing 1000x2000 with Balusters Ø48

    Demex guard railing 1000 × 2000 mm in hot-dip galvanised steel. Frame of Ø48.3 × 2 mm tube with bent top corners, a bottom rail and 19 vertical Ø18 × 1 mm balusters at 100 mm centres.

    Height 1150 mm above ground, legs cast 450 mm into the ground. For clear and robust separation of areas, walkways and work zones. Also available painted in RAL colours, e.g. RAL 7046 (art. no. 10024735).

    Article no. 10021488. Manufacturer: Demex AB, Sweden. www.demex.se, sales@demex.se, +46 371-335 40.

    Specification
      • Width: 2000 mm
      • Height above ground: 1150 mm
      • Total height incl. embedment: 1600 mm
      • Frame and bottom rail: tube Ø48.3 × 2 mm
      • Balusters: 19 × Ø18 × 1 mm, c/c 100 mm
      • Bottom rail: 250 mm above ground
      • Finish: hot-dip galvanised (EN ISO 1461)
      • Installation: cast in concrete, 450 mm
      • Weight: approx. 22 kg
      • BIM: IFC4 (IfcRailing, GUARDRAIL)
    Technical specification
    • Unique ref.guard-railing-1000x2000-with-balusters-o48
    • Product familyRailings
    • Product groupGuard rail
    • TypeObject (single object)
    • Date of publishing2026-11-19
    • Edition number1
    • Height (mm)1600
    • Width (mm)2000
    • Depth (mm)48
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)22
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City