Unique ref.: | 2nd-chair-on-the-moon |
---|---|
Brand: | BIMobject (Demo) |
Product family: | Furniture |
Product group: | Chair |
Width (inches): | 42.9 |
Height (inches): | 26 |
Depth (inches): | 25.6 |
Date of publishing: | 2019-12-03 |
Edition number: | 1 |
Type: | Object (single object) |
iOCHOW Floor Chair Indoor & Outdoor Lounger Chair-Bean Bag Chair Memory Foam Sofa with Dirt-Proof Oxford Fabric&Side Pocket for Kids Grey
As an Amazon Associate I earn from qualifying purchases.
Comparing to bean bag chair filled with bean, the iOCHOW floor chair is made of breathable PVC coated fabric, stuffed with 100% polyurethane filling that is more durable to maintain shape while increasing comfort levels for the ultimate chill moments making this lazy chair durable yet safe.
Dimensions: 26in(H) x 43in(W) x 26in(D), a great size for both kids and adults. This comfy floor chair is the perfect furniture to any basement, family room, dorm, or bedroom, also great to be used outdoors.
The iOCHOW lazy sofa made of oxford fabric with a PVC coat, it is Dirt-Proof and wipeable. In addition, our floor chair are designed with an extra long zipper, you could easily removed and cleaned the cover.
The lounge chairs have one pocket on either side, which encourages children to store away their stuffed animals toys, towels, pillows sheets, books etc, promotes the child to clean up the fun way.
After vacuum compression, the main body will expand automatically after being taken out of the bag. It's very convenient to carry before opening. Once inflated, the floor chair can no longer shrink. Do not place this product in direct sunlight, rain or strong wind for a long time.
Product url: | https://amzn.to/33PSooU |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/demo/product/2nd-chair-on-the-moon
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | China |
Weight Net (Lbs): | 21.6 |
BIMobject Category: | Furniture - Other |
---|---|
Uniclass 2015 Code: | Pr_40_50_12_26 |
Uniclass 2015 Description: | Easy chairs |
Additional information about the product in Amazon
Name | Value |
---|---|
ASIN | B07RY6NNKP |
Click to BUY | https://amzn.to/34VcKyp |
Customer Reviews | 4.2 out of 5 stars |
Shipping Weight (pounds) | 26.1 |
BIMobject®