Publish your products
Hi Roller
Hi Roller
Hi Roller
Hi Roller
    Dero

    Hi Roller

    Support Your Bikes

    The Hi Roller puts a unique twist on a familiar design. By adding an extra bend to a rolling-style rack, the Hi Roller provides a much greater degree of bicycle support than its purely vertical counterpart. The Hi Roller can be ordered for in-ground or foot mounted installation. This rack uses thick pipe construction and allows for one of the wheels and frame to be secured using a u-style bike lock.

    Just Your Size

    The Hi Roller is available in various lengths to meet your bike capacity needs.

    Specification
    • Materials: 2.375” OD Schedule 40 Steel Pipe

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount Options: Surface mount or in-ground

    Technical specification
    • Unique ref.dero-hi-roller
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)