Publish your products
Ultra Space Saver Single
Ultra Space Saver Single
Ultra Space Saver Single
Ultra Space Saver Single
    Dero

    Ultra Space Saver Single

    Go Vertical!

    When you can’t park your bike horizontally, on the floor or on the ceiling. The Ultra Space Saver Single is your parking solution. A smaller version of our Space Saver Modular System, the Single parks your bike vertically and mounts onto nearly any wall type (except metal studs).

    U-lock Compatible

    U-lock capabilities make this rack great for property managers as well for home storage use. Quick installation only requires 4 anchors drilled into the wall. Save room today with the Ultra Space Saver Single, or check out the whole modular system if you need to park many bikes.


    Specification
    • Materials:

      • Body: 1” OD 11 gauge tube with 1⁄2” steel round bar hanger
      • Mounting flanges: 1/4” plate

      Finishes: Powder coat for interior use or powder coat for exterior use (includes powder coat primer under final coat)

      Tube options: Round or square

    Technical specification
    • Unique ref.dero-ultra-space-saver-single
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)31
    • Depth (inches)27
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)