Publish your products
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT
ARTO - PENDANT WALL LIGHT PETIT

    ARTO - PENDANT WALL LIGHT PETIT

    These chic wall lamps suspend a timeless yet modern feel. The petit Arto lampshade size creates a decorative touch when installed either side of a bed head. The geometric forms are accentuated with the graphical borders and suspended textile cord, bringing a contemporary, trendy look to your interiors. Inspired by the Memphis movement, the Arto collection embodies the joyful, bold spirit of pop art and the timeless elegance of art deco. Its clean lines combined with graphic touches create a dynamic and distinctive aesthetic.A clever blend of chic and extravagance, Arto will bring your interiors to life, making them as lively as they are beautiful! Arto stands out for its interlocking shades and playful aesthetic, offering a lighting solution that combines originality and functionality, transforming lighting into a real style statement.

    Specification
    • Design: Frédéric Malphettes

      2 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 27 x l. 14 x H. 41 cm / L. 10.6’’ x l. 5.5’’ x H. 16.1’’ (textile cord : 15 cm / 5.9")
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1x Max 8 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 50mm x H.Max 90mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 X Max 8 W - Not included
      Recommended type of bulb : LED bulb - /Ø Max 2.0’’ x H. Max 3.5’’

    Technical specification
    • Unique ref.arto-pendant-wall-light-petit
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)410
    • Width (mm)270
    • Depth (mm)140
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit