Publish your products
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP
CARGO - BABY WALL LAMP

    CARGO - BABY WALL LAMP

    Inspired by ocean liner funnels, this elegant, graphic mini wall lamp is ideal for mounting on the wall at the head of a bed, in a corridor or in a living room to provide atmospheric lighting and a modern touch. It consists of a conical shade and a cylinder in diffusing white fabric with black edging and trim, as well as a black woven cord. Cargo wall lights come in two shade sizes and two standard finishes. They can be turned from front to back, head down or vice versa.

    Specification
    • Design: Hervé Langlais

      3 Standard finishes available / Custom made colors possible

      Dimensions : L.27 x l.22 x H.45 cm / L.10.6’’ x l.8.7’’ x H.17.7’’
      Materials :
      Fabric or lacquered pvc, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220/240 50-60Hz  -  100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1 X Max 6 W LED equiv 40 W - Not included
      Type of bulb : LED globe

      USA / CANADA
      Tension (V) : 100-127 V / 60Hz
      Socket : E12
      Bulb : 1 X Max 6W LED - Not included
      Type of bulb : LED globe


    Technical specification
    • Unique ref.baby-cargo-wall-lamp
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    • Height (mm)450
    • Width (mm)270
    • Depth (mm)220
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit