Publish your products
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY
NENUPHAR - WALL LAMP BABY

    NENUPHAR - WALL LAMP BABY

    A true light scenography, the Nénuphar wall lamp is a fascinating way of dressing up walls, playing the role of a sculpture, an acoustic wall and a luminaire all in one. The Petit Nénuphar wall light is ideal for decorating large wall spaces. The 360° orientable wall light leaves plenty of scope for creativity when it comes to decorating your interiors. Fitted with a discreet LED light source that provides indirect backlighting, its geometric, rounded lampshade in black fabric on the outside and white on the inside adds an architectural, vibrant touch to your interior design.

    Specification
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 45 x l. 30 x H. 14,5 cm / L. 17.7” x l. 11.8” x H. 5.7”

      Materials : Tissus, acier laqué


      EUROPE / INTERNATIONAL
      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E14
      Type of Bulb : 1x Max 10W LED équiv. 75 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Type of Bulb : 1x Max 10W LED équiv. 75 W

    Technical specification
    • Unique ref.nenuphar-wall-lamp-baby
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (mm)300
    • Width (mm)450
    • Depth (mm)145
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City