Publish your products
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT
NENUPHAR - WALL LAMP TRIO PETIT

    NENUPHAR - WALL LAMP TRIO PETIT

    A true light scenography, the Nénuphar wall lamp is a fascinating way of dressing up walls, playing the role of a sculpture, an acoustic wall and a luminaire all in one. The generously proportioned Trio Petit Nénuphar wall light, made up of two Petit lampshades plus one Grand one, is ideal for decorating large wall spaces. The 360° orientable wall light leaves plenty of scope for creativity when it comes to decorating your interiors. Fitted with three discreet LED light sources that diffuse light indirectly, its geometric, rounded shades in grey fabric on the outside and orange on the inside add a colourful, architectural decorative touch to your interior.

    Specification
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : Adjustable dimensions and orientation

      Lampshade Dimensions :

      1 x L. 118 x l. 78 x H. 19 cm + 2 x L. 90 x l. 61 x H. 19 cm 

      1 x L. 46.5’’ x l. 30.7’’ x H. 7.5’’ + 2 x L. 35.4’’ x l. 24.0’’ x H. 7.5’’

      Materials : Fabric, steel lacquered, colored textile cord, steel cable.


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 3 x 18 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 3 x 18 W

    Technical specification
    • Unique ref.nenuphar-wall-lamp-trio-petit
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (mm)500
    • Width (mm)2500
    • Depth (mm)1400
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9.6
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City