Publish your products
TOWER - BABY WALL LAMP
TOWER - BABY WALL LAMP
TOWER - BABY WALL LAMP
TOWER - BABY WALL LAMP

    TOWER - BABY WALL LAMP

    The Tower collection refers to the art deco New York skyscrapers of the 60s with its vertical design. On its own, the Grand Tower pendant can become the centrepiece of a space, or illuminate a narrow space by adding an elegant, sculptural character. Pendant lights can be grouped together to create graphic architectural compositions that add rhythm to spaces. Composed of a central cylindrical lampshade on which smaller lampshades of different shapes and sizes are stacked, in diffused white fabric edged with black borders. Each floor is intersected by luminous embrasures, like illuminated windows.

    Specification
    • Design: Frédéric Malphettes

      One Standard finish available / Custom made colors possible

      Dimensions : L.25 x l.29 x H.38cm / L. 9.8” x l. 9.8” x H. 14.9”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb


    Technical specification
    • Unique ref.tower-baby-wall-lamp
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    • Height (mm)380
    • Width (mm)250
    • Depth (mm)290
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City