Publish your products
Fluted Square Aluminum Porch Columns
Fluted Square Aluminum Porch Columns
Fluted Square Aluminum Porch Columns
Fluted Square Aluminum Porch Columns
    Archived

    Fluted Square Aluminum Porch Columns

    Our traditional square aluminum porch columns come in 6”, 8”, 10” and 12” square. These structural square porch columns are complimented with capitals and bases offering both peace of mind and a beautiful finished look. DSI square fluted aluminum columns are ideal for commercial and residential uses. Our square columns can wrap around existing posts (modifications may be necessary). DSI is the only aluminum column supplier to receive PCI 4000 certification from the Powder Coating Institute. All square porch columns are verified AAMA 2604 compliant. An optional AAMA 2605 upgrade is available by special order. DSI Aluminum Columns have a Lifetime Limited Warranty.

    Technical specification
    • Unique ref.aluminum-square-fluted-columns
    • Product familyPorch Columns
    • Product groupAluminum Columns
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Columns
    • IFC classificationColumn
    • UNSPSC nameColumns
    • UNSPSC code30161902
    • Uniclass 2015 CodeEF_20_30
    • Uniclass 2015 DescriptionColumns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit