Publish your products
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing
Montego & Montego II Aluminum Railing

    Montego & Montego II Aluminum Railing

    Beauty meets strength. Elegance meets distinction. Masterpiece meets innovative engineering. Westbury® Aluminum Deck Railing was designed with these essential elements in mind. With a variety of designs, colors, and textures, you decide what fits you. Whether you add railing to the front of your home or to the deck in the back, you will have turned your home into a very welcoming retreat. Montego (C20) creates an eye-catching design with the curved lines of the architectural balusters and definitive 2-rail design. Montego II (C23) builds on the eye-cathing design of the Montego Railing by adding a third rail. The third rail accents the curved lines of the architectural balusters providing an elegant look for your outdoor living space. Straight Sections in both Montego and Montego II are available as a radius, allowing the creation of a beautiful Juliet Balcony accent for your home. You’ll want to roll out the red carpet for these luxurious designs.
    Specification
    • Railing Heights36” and 42”
      Railing Lengths4’, 5’, 6’, 7’, and 8’
      Stair Rail Lengths4’, 5’, 6’, 7’, and 8’
      Post Dimensions2" Residential Post (.090" Wall)
      2" Heavy Duty Post (.093" Wall)
      2 1/2" Residential Post (.125 Wall)
      2 1/2" Power Post (.125" Wall)
      3" Residential Post (.095 Wall)
      4" Smooth Post (.125" Wall)
      4" Deco Post (.090" Wall)
      6" Deco Post (.090" Wall)
      Post Applications for Straight Sections36" T Straight Railing sections require a 37" T post or a 36" T Crossover post.
      42" T Straight Railing sections require a 43" T post or a 42" T Crossover post
      Post Applications for Stair Sections36" T Stair Railing sections require a 47" T post.
      42" T Stair Railing sections require a 53" T post. If the crossover feature is utilized the optional Crossover Adapter is required
      Architectural Baluster (curved)Montego Architectural Balusters 3/4” x 3/4” x .062” wall
      Montego II Short (support) BalusterMontego II 7' & 8' Straight & Stair Sections will include one baluster between the top and mid-rail. On straight sections, the baluster will be centered on the section and will not be positioned over a baluster between the mid and bottom rails. On stair sections, this baluster will be centered on the section and will be positioned over a baluster between the mid and bottom rails
      Baluster SpacingStraight Section 3.875”
      Stair Section 3.625”
      Top Rail1 3/4” w (.090”) x 1 3/8” t (.085”)
      Mid-Rail (Montego II Only)1 3/4” w (.070”) x 1 1/4” t (.070”)
      Bottom Rail1 3/4” w (.090”) x 1 1/4” t (.120”)
      Bottom Rail SupportA bottom rail support is included on the 7' & 8" Straight Sections of the Montego (2 rail) and on the 5', 6', 7', and 8' Straight Sections of the Montego II.
      TestingMontego Series Aluminum Railing has NOT been tested for any building codes
      Radius OptionRadius Option is available on both Montego and Montego II
      GatesGates are not available in the Montego Series. The Westbury Tuscany adjustable gate would pair well with the Montego and the Riviera (3 rail) adjustable gate would pair well with the Montego II
    Technical specification
    • Unique ref.montego-series-aluminum-railing
    • Product familyRailing
    • Product groupAluminum Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States