Publish your products
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing
Verticable® Cable Railing

    Verticable® Cable Railing

    Beauty meets strength. Elegance meets distinction. Masterpiece meets innovative engineering. Westbury® Aluminum Deck Railing was designed with these essential elements in mind. With a variety of designs, colors, and textures, you decide what fits you. Whether you add railing to the front of your home or to the deck in the back, you will have turned your home into a very welcoming retreat. It’s Your View - Enjoy it with Westbury VertiCable® (Style C80) VertiCable® offers contemporary vertical cables and balusters providing an architectural style and virtually unobstructed views. VertiCable® was recently revised to provide added strength and durability (patent pending). All sections are factory assembled, tensioned, and shipped on pallets ready for quick installation. VertiCable® hardware mirrors Westbury® C-Series products allowing consistent design, performance, and configuration for the contractor or builder. VertiCable® is available in 12 standard AAMA 2604 compliant powder-coated colors. Custom AAMA 2604 & 2605 colors are available as a special order.
    Specification
    • Section Heights:36” and 42"
      Section Lengths:4', 5’, 6’, 7', and 8’ (7' & 8' available in 36" height only)
      Stair Section Lengths:4', 5', and 6'
      Post Dimensions:2" Residential Post (.090" Wall)
      2" Heavy Duty Post (.093" Wall)
      2 1/2" Residential Post (.125 Wall)
      2 1/2" Power Post (.125" Wall)
      3" Residential Post (.095 Wall)
      4" Smooth Post (.125" Wall)
      4" Deco Post (.090" Wall)
      6" Deco Post (.090" Wall)
      Post Applications for Straight Sections36" T Straight Railing sections require a 37" T post or a 36" T Crossover post.
      42" T Straight Railing sections require a 43" T post or a 42" T Crossover post
      Post Applications for Stair Sections36" T Stair Railing sections require a 47" T post.
      42" T Stair Railing sections require a 53" T post. If the crossover feature is utilized the optional Crossover Adapter is required
      Cable:1/8" Stainless Steel (316 Marine Grade)
      Baluster:5/8" Round
      Cable Spacing:3” Center to Center (for Cable Rail Sections)
      Top Rail:1 3/4” w (.090”) x 1 3/8” t (.085”)
      Bottom Rail:1 3/4” w (.125”) x 1 1/4” t (.125”)
      Bottom Rail Support:7' and 8'
      Gates:VertiCable Gates available in 36", 48", and 60" widths
      Patent:US 11,300,180 B2
    Technical specification
    • Unique ref.verticable-aluminum-railing
    • Product familyRailing
    • Product groupCable Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States