Publish your products
Dimplex DF3015 30-Inch Electric Firebox
Dimplex
Archived

Dimplex DF3015 30-Inch Electric Firebox

  • The 30" plug-in electric firebox offers a 120 volt plug-in firebox with thermostat controlled fan-forced heat.
  • The pulsating embers and LED inner glow logs molded from real wood logs for incredible realism with patented electric flame technology.

As Featured on Amazon.com

Specification
  • Product Details

    Firebox: Log Set

    Plug-in/Built-in Type: Plug-in

    Volts: 120

    Wattage: 1,500

    Amps: 12.5

    BTUs: 5,120

    Remote: Multi-function remote

    Trim: Clean, self-trimming design – no separate trim required.

    Installation: Surface-mount

Technical specification
  • Unique ref.Dimplex-DF3015-30-Inch-Electric-Firebox
  • TypeObject (single object)
  • Date of publishing2019-02-28
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • UNSPSC nameElectrical Systems and Lighting and Components and Accessories and Supplies
  • UNSPSC code39
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit