Publish your products
Stride Fitness Tiles - Recycled Rubber Flooring
Stride Fitness Tiles - Recycled Rubber Flooring
    Dinoflex

    Stride Fitness Tiles - Recycled Rubber Flooring

    Engineered with an impact absorbing grid to reduce sound and vibration, these tiles are the ideal interior flooring solution for workout areas located over occupied space. This molded recycled rubber tile features a color layer that is built to last and will not separate even with the heaviest of weights being dropped.  

    Features:  

    • Impact absorbing  
    • Sound reducing  
    • High traction  
    • Grid-backing  
    • Unique interlocking system  
    • Non-laminated color top layer  
    • Low odor  
    • Durable  

    Benefits:  

    • Absorbs shock from dropped weights protecting the athlete and your subfloor 
    • Reduces transfer of sound both in-room and from room-to-room benefitting surrounding occupied spaces 
    • Provides a safe non-slip surface to reduce risk of falls  
    • Run power cords through channels beneath tiles to reduce trip hazards  
    • No adhesive required to install, can go on top of existing hard surface  
    • The color layer is built into the tile and will not delaminate over time  
    • FloorScore Certified for Indoor Air Quality creating a healthy environment  
    • Withstands impact from heavy-duty equipment and workouts 


    Get in contact with Dinoflex

    Specification
    • Interlocking Tiles

      Size

      24” x 24” = 4 ft² (61 cm x 61 cm = 0.37 m²)

      Standard Thickness

      1” (25 mm), 1-1/2” (38 mm)
      *Note 1 ½” ” tile not recommended under cardio equipment

      Keywords: recycled rubber flooring, recycled rubber weight room flooring, interlocking recycled rubber flooring, recycled rubber sports flooring,  molded recycled rubber tile flooring, EPDM

    Technical specification
    • Unique ref.stride-fitness
    • Product familyRubber Sports Flooring
    • Product groupRecycled Rubber Tile, Fitness, Slip‑Resistant
    • TypeObject (single object)
    • Date of publishing2020-01-02
    • Edition number1
    • Height (inches)24
    • Width (inches)24
    Related
    • Material mainRubber
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameRubber flooring
    • UNSPSC code30161705
    • CSI MasterFormat 2014 Code09 65 19.33
    • CSI MasterFormat 2014 TitleRubber Tile Flooring
    • OmniClass Number23-15 17 15 15
    • OmniClass TitleRubber Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit