Publish your products
Swing Door Operator DAB105
Swing Door Operator DAB105
Swing Door Operator DAB105
    Ditec
    Archived

    Swing Door Operator DAB105

    Ditec DAB105 is an electromechanical servo-assisted automation system for swing doors with spring, with 24 Vdc gear motor and encoder-managed kinematics, for safe and reliable management of door movement in every situation. The silent operation and clean, elegant look make Ditec DAB105 the preferred choice for swing doors in the commercial and public sector applications. The powerful gear motor easily moves wings up to 200 kg of weight or over 1.2 m of width. Ditec DAB105 can work in both push or pull mode with dedicated arms connecting the opener to the door panel. The numerous operation modes (Low Energy, PUSH&GO, Power Assist, sensor control, push-button control, etc.), as well as the possibility to easily manage double-wing swing opening make Ditec DAB105 an ideal solution that easily adapts to any requirement. A wide choice of accessories and control devices completes the product range. Ditec DAB105 fully complies with all European directives including EN 16005.
    Technical specification
    • Unique ref.dit-dab105
    • Product familyAutomatic Doors
    • Product groupSwing Doors by Ditec
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)111
    • Width (mm)720
    • Depth (mm)131
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inChina
    • Weight Net (Kg)13.9
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationObject
    • UNSPSC nameDoor openers
    • UNSPSC code30171512
    • Uniclass 2015 CodePr_75_30_23_09
    • Uniclass 2015 DescriptionAutomatic swing-door operators