Publish your products
Sliding Door Operator DAS107PLUS
Sliding Door Operator DAS107PLUS
Sliding Door Operator DAS107PLUS
    Ditec
    Archived

    Sliding Door Operator DAS107PLUS

    Ditec DAS107PLUS is the new sliding door operating system that meets all

    the requirements for commercial doors up to 160 kg. Designed for quick and

    easy installation, it is the ideal solution for entrance-automation systems professionals

    looking for simplicity in warehouse management and easy

    maintenance.

    With its neutral and pleasant aesthetics, Ditec DAS107PLUS meets the demands

    of modern buildings. The convenient assembly kit contains all the necessary

    components for mounting the operating system, including door holder and

    fixing plates for commercial frames.

    Technical specification
    • Unique ref.dit-das107p
    • Product familyAutomatic Doors
    • Product groupby Ditec
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)120
    • Width (mm)3300
    • Depth (mm)140
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_75_30_23_05
    • Uniclass 2015 DescriptionAutomatic sliding door operators
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors