Publish your products
SOLEAL Next 65 Double action door
SOLEAL Next 65 Double action door
    Domal

    SOLEAL Next 65 Double action door

    • 65 mm module with thermal break
    • Great versatility: ideal for both buildings and individual housing projects
    • Straight and sober lines for a sleek appearance with minimal views of aluminium and a nice global finish
    • Compatible with the full SOLEAL Next range
    • Concealed hardware and elements
    • Large dimensions up to 2,3 m high in 1 or 2-leaf
    • High thermal and weather performances
    • Sustainability: 75% recycled and 95% recyclable
    Specification
    • Diversity of applications :

      • Fixed field
      • Facade integration
      • Reinforced for high traffic
      • Push pull door
      • Swing door
      • Finger protection
      • Anti-bacterial nano-coating on handles
      • Low threshold

      High performance :

      • Thermal performance: Ud up to 1,0 W/m²K, 1-leaf open in, low threshold, glazed, (WxH) 1500 x 2640 mm
      • Air permeability: Class 4
      • Water tightness: Class 6A
      • Wind pressure resistance: Class 2
      • Burglary resistance: RC2, RC3 and PAS24
      • Bullet resistance: FB4 NS

      Large sizes :

      • Height: up to 2,3 meters
      • Glazing thickness: up to 49 mm
      • Infill weight: up to 160 kg

      Sustainability :

      • SOLEAL Next is made in Hydro CIRCAL®, aluminium made with a minimum of 75% recycled end-of-life aluminium.
      • 75% recycled and 95% recyclable
      • PVC-free components
      • Cradle to Cradle®: under certification
      • Dynamic EPD available on TechDesign
    Technical specification
    • Unique ref.soleal-next-65-double-action-door
    • Product familyWindows & Doors
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2026-02-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Swing Doors

    Region availability

    Europe
    Italy