Publish your products
GP1000 / GP1100 Panic Hardware
GP1000 / GP1100 Panic Hardware
GP1000 / GP1100 Panic Hardware
GP1000 / GP1100 Panic Hardware
GP1000 / GP1100 Panic Hardware
    dormakaba

    GP1000 / GP1100 Panic Hardware

    dormakaba GP Series Panic Hardware combines security, durability, and elegance. With a sleek, minimal tubular housing, it enhances aesthetics while providing robust protection. Accommodating a wide range of door sizes and applications, it features top and bottom latching options, dummy pulls, and small format interchangeable core cylinders for easy rekeying. The 316 stainless steel construction ensures longevity, and finishes include satin, polished stainless, oil-rubbed bronze, and black. ANSI/BHMA Grade 1 certified and UL listed, the GP Series is ideal for commercial, retail, hospitality, entertainment, and education settings, offering a secure and stylish solution​.

    Specification
    • Glass Style Exit Devices: 

      1. Basis of Design:dormakaba, GP1000, GP1100.
      2. Devices shall be tested and approved by BHMA for ANSI 156.3, Grade 1.
      3. Devices shall be UL 305 and ULC-S132 tested to the Standard for Panic Hardware.
      4. Devices shall be able to be mounted on tempered or tempered laminated glass doors with thicknesses from 3/8” through 7/8”.
      5. Devices shall be capable of being mounted on Metal and Wood Doors with appropriate extensions and accessories to accommodate door thicknesses.
      6. Function: Device latch to retract when actuating portion of device is depressed with 15 lbs. of pressure.
      7. Devices to have “Dogging” feature: Operation by push-pull when latch toggle is locked down (dogged).
      8. Latching: << Fixed strike; Electric strike for access control – at top latching devices only>>
      9. Latchbolt to be adjustable
      10. Exterior Pull: One side; design as selected by Architect from manufacturer's standard designs. Pull to have the ability to be adjusted horizontally and vertically +/- ½” for precise installation.
      11. Actuating portion of device to have the ability to be adjusted horizontally and vertically +/- ½” for precise installation.
      12. Provide << electronic; conventional; Large format interchangeable core (LFIC); Small format interchangeable core (SFIC); or>> type cylinders, with <<five-pin; six-pin; seven-pin; or ______>> core in compliance with BHMA A156.5 at locations indicated.
      13. Coordinate cylinder requirements as required for related sections.
    Technical specification
    • Unique ref.Ironmongery-Panic-Hardware_GP1000-GP1100
    • Product familySecurity & Safety
    • Product groupPanic Hardware
    • TypeObject (single object)
    • Date of publishing2025-02-03
    • Edition number1
    Related
    • Material mainStainless steel 316
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit