Publish your products
Full Height Turnstile Kentaur FTS-M05 with Integrated Door
dormakaba

Full Height Turnstile Kentaur FTS-M05 with Integrated Door

Full height turnstile with integrated swing door for ADA compliance.


These sturdy Kentaur turnstiles are especially suitable for reliably securing outdoor areas. When used in conjunction with card readers, they can reliably control access without the need for monitoring by personnel.

Thanks to its patented end point locking, it is impossible for anyone to become trapped in the event of power failure or attempted unauthorised access.


Features and benefits:

  • Large range of models and variants available.
  • Reliable personal safety with end point locking.
  • Versions with patented integrated bike interlock, emergency exit function and enhanced resistance class RC.
  • Modular combination of crossbars, roofs and guiding elements.
  • Turnstile columns and crossbars in a range of carbon steel and stainless steel versions.
  • Low energy drive and automatic adjustment of speed of rotation to match that of the person entering.
  • Minimal power consumption.
  • Adjustable access can be freely set in the event of power failure.
  • Can be used under the most varied environmental conditions.
  • Rotating unit: 89 mm-diameter stainless steel AISI 304 tubular column.
Specification
  • Standard measurements:

    Portal width:

    1940 mm

    Rotating unit passage width:

    560 mm

    Headroom:

    2060 mm

    Total height:

    2270 mm

    Integrated door without emergency route passage width:

    1010 mm

    alternatively

    Integrated door with emergency route passage width:

    1120 mm

    Construction:
    Portal and housing made of steel

    Lockable maintenance flaps made of aluminium.

    180° rotating unit: Ø 89 mm tubular column each with 11 Ø 40 mm bar-shaped crossbars in glossy AISI 304 stainless steel with black plastic cover caps.

    Passage limitation with filled steel rods.

    The contractor supplies an auditable static calculation (load: 1.0 kN/m) with foundation information. Manufacturer qualification specifications according to DIN 18800-7.

    Connection available for earth strip provided by the customer on both portal posts.

    □ Integrated door without escape function, without drive

    Integrated door as barrier element with 10 Ø 42 mm straight crossbars and circumferential frame with filled steel rods, equipped with double-sided knob and spring bolt lock pre-set for profile cylinder selected by the customer.

    alternatively

    □ Integrated door without escape function, with drive

    Integrated door as barrier element with 10 Ø 42 mm straight crossbars and circumferential frame with filled steel rods, equipped with double-sided knob and spring bolt lock pre-set for profile cylinder selected by the customer incl. drive for integrated door and sensor bar for protection.

    alternatively

    □ Integrated door with escape function, without drive

    Blocking element with 10 straight Ø 42 mm crossbars and all-round frame with filled steel rods, equipped with double-sided knob and emergency release lock pre-set for profile cylinder selected by the customer.

    (For these units, the customer must apply for approval from the highest building supervisory board. Building law is regulated at state level in Germany which means that regulations may vary from state to state.)

    alternatively

    □ Integrated door with escape function, with drive

    Integrated door as blocking element with 10 Ø 42 mm bar-shaped crossbars and all-round frame with filled steel rods, equipped with double-sided knob and spring bolt lock pre-set for profile cylinder selected by the customer. Incl. electric escape door opener (currentless open) and drive for integrated door and sensor bar for protection.

    (For these units, the customer must apply for approval from the highest building supervisory board. Building law is regulated at state level in Germany which means that regulations may vary from state to state.)

    Function:
    □ Aggregate type 0

    The movement of the rotating unit is manual; the rotating unit is (mechanically) freely rotatable in exit direction, the entry direction is blocked. No electronic control takes place.

    (only for FTS-M03 and without emergency route function)

    alternatively

    □ Aggregate type 2

    The turnstile is equipped with a 1.6 joule limited low force SK-M servo positioning drive for automatic access control and active locking. The selected rotation direction is released for one rotary cycle by a floating signal initiated by the customer in the direction of entry or exit. The rotary motion is started by manually pushing the turnstile. The rotating unit is then automatically turned by a motor to the next home position and locks. If no one passes through the turnstile within an adjustable period of time, the release is cancelled. The behaviour of the end point locking in the event of a power failure can be freely selected. Standard setting: blocked in entry direction, free rotation in exit direction. It is not possible for people to get jammed or stuck thanks to the patented end point locking. The rotating unit turns 90° in the direction of passage when the swing door opens.

    Personal safety through patented end point locking:

    Following a release, the turnstile can be stopped and rotated back at any time up to half way through the rotary motion. This prevents trapping of body parts and carried objects. Once the turnstile has completed half of its rotary motion, the unit can only be exited in the released direction.

    MCBF (mean cycles between failure) is 4 million.

    Electrical system:
    The network-compatible CAN bus control unit is integrated into the unit. Power supply 100–240 VAC 50/60 Hz 253 VA. Four floating inputs for on-site control and five floating outputs for further on-site processing.

    Installation:

    Floor fixing in the sleeve foundation.

    Installation depth between SFL and FFL. 150 mm
    Incl. foundation plan for the creation of the foundation by the customer. Casting material by the contractor.

Technical specification
  • Unique ref.turnstile-kentaur-fts-m05
  • Product familyKentaur Full-Height Turnstiles
  • Product groupKentaur Full-Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-08-25
  • Edition number1
  • Height (mm)2270
  • Width (mm)1940
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inGermany
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitleAccess Control Hardware
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe