Publish your products
33600660FF0010 Meta Single-lever bidet mixer with pop-up waste 125 mm
33600660FF0010 Meta Single-lever bidet mixer with pop-up waste 125 mm
33600660FF0010 Meta Single-lever bidet mixer with pop-up waste 125 mm
    Dornbracht

    33600660FF0010 Meta Single-lever bidet mixer with pop-up waste 125 mm

    Meta Single-lever bidet mixer with pop-up waste 4-7/8" 

    Specification
    • Meta Single-lever bidet mixer with pop-up waste 4-7/8" 

      • 4-7/8" Projection
      • European drain with overflow
      • swivels 15°
      • Round aerated stream
      • Total height 5-1/4"
      • Height to aerator/spout outlet 2-1/8"
      • 1-3/8" hole diameter
      • 2x 10 mm European flexible supply lines
      • Water flow rate limited to max. 1.5 gpm

      Codes & Standards

      • ASME A112.18.1/CSA B125.1
      • ADA

      (ADA)

      Available in chrome, platinum matte, black matte, chrome matte

    Technical specification
    • Unique ref.33600660FF0010
    • Product familyMeta
    • Product groupMETA
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.83
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010888
    • ETIM NameBidet mixing tap

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit