Publish your products
41401979FF0010 BIG RAIN Rain panel for ceiling installation
41401979FF0010 BIG RAIN Rain panel for ceiling installation
    Dornbracht

    41401979FF0010 BIG RAIN Rain panel for ceiling installation

    BIG RAIN Rain panel for ceiling installation
    Specification
    • BIG RAIN Rain panel for ceiling installation

      • 7-7/8" x 6-1/4 headshower, 99 jets
      • 14-1/8" x 11" body shower, 142 jets
      • 23-5/8" x 18-7/8" stainless steel cover plate
      • 2x 1/2" flex lines
      • 4x mounting pins
      • Pre-assembled stainless steel casing
      • Descaling system

      Technical data:

      • Max Flow rate for each rain function: 2.5 gpm
      • minimum working pressure = 29 Psi
      • maximum working pressure = 58 Psi
      • Weight: 27 lbs

      Technical data:

      Plumbing:

      • Water softening device recommended
      • For choosing the drainage, taking into consideration the output of items in the shower, the specific demand needs to be assessed.
      • Supply line (hot/cold): 2 x 3/4"

      Must be installed with diverter (rough included).
      Diverter ensures that the product does not exceed the max. flow rate of 2.5 gpm at any setting. It does not permit the use of two functions simultaneously.
      Diverter trim is sold separatel
      Please refer to Planning Guide for proper sizing and installation methods

      Available in  polished stainless steel ,matte stainless steel

    Technical specification
    • Unique ref.41401979FF0010
    • Product familyGeneric
    • Product groupShowers - Spa Showers
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)14.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit