Publish your products
Global Winds Series - Hardwood Flooring
Global Winds Series - Hardwood Flooring
Global Winds Series - Hardwood Flooring
Global Winds Series - Hardwood Flooring
Global Winds Series - Hardwood Flooring
Global Winds Series - Hardwood Flooring
    DUCHATEAU

    Global Winds Series - Hardwood Flooring

    Each Global Winds style appears to be created by the elements of sun, wind and time which have matured the color from within, letting the true soul of the wood shine through. Reflecting this connection to nature, each floor is named after one of the unique local winds found across the globe.

    Get in contact with DUCHATEAU

    Specification
    • Wear Layer: 4 mm

      Plank Width: Flat Plank: 7.5” (190 mm) | Herringbone: 5” (125 mm)

      Plank Length: Flat Plank: Random Length Up to 75" (1910 mm) | Herringbone: Fixed Length of 24” (610 mm)

      Species: European White Oak

      Grade: Character

      Finish: UV Lacquer

      Surface Treatment: Brushed

      Installation: Glue-Down, Nail/Staple with Glue-Assist, or Floating

      Construction: Engineered

      Thickness: 5/8” (15 mm)

      Radiant Heating: Approved (see installation instructions)

      Trims: Glue-Down, Nail/Staple with Glue-Assist, or Floating

      Coverage Per Box: Flat Planks: 23.44 SQ.FT | Herringbone: 9.85 SQ. FT.

    Technical specification
    • Unique ref.global-winds-series
    • Product familyFloors
    • Product groupHardwood Flooring
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Canada
    United States