Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
duco/products/61a6c378-a085-4b25-a9ab-484adb128655
Home
Categories
Construction
Shading Systems
DucoSun Cubic 200 Unifit
Unavailable in United States
DUCO
Follow
DucoSun Cubic 200 Unifit
Wall And Window Louvres
Download
Technical specification
Technical specification
Unique ref.
Duco-Projects-0110
Product family
Architectural Sun Control
Product group
DucoSun Cubic
Type
Object (single object)
Date of publishing
2021-05-05
Edition number
1
Links
Links
Product url
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cubic/ducosun-cubic-unifit
Installation instructions
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cubic/ducosun-cubic-unifit
Product certification
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cubic/ducosun-cubic-unifit
Technical description
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cubic/ducosun-cubic-unifit
Related
Related
Material main
Aluminum
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Europe
Belgium
Netherlands
United Kingdom
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 6"
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 12"
Download