Publish your products
CO2 Room sensor RF/Wired (White & Black)
DUCO

CO2 Room sensor RF/Wired (White & Black)

Optional component within Duco's demand-controlled ventilation systems. The CO2 Sensor measures both the CO2

content (an indicator of indoor climate) and the temperature in the living areas, thus controlling the ventilation system. The CO2 room sensor is powered by 230VAC or 24VDC and communicates wirelessly ('RF') or wired ('Wired').

Technical specification
  • Unique ref.co2-room-sensor-rf-wired-white-and-black
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)69
  • Width (mm)69
  • Depth (mm)55.5
Related
  • Material mainPC/ABS
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEG015810
  • ETIM NameMeasuring and control devices

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit