Publish your products
DucoGrille Close 105 (4 blades)
DUCO

DucoGrille Close 105 (4 blades)

Technical specification
  • Unique ref.duco-grille-close105-4-blades
  • Product familyWall And Window Louvres
  • Product groupDucoGrille Close
  • TypeBuilding Material
  • Date of publishing2023-04-21
  • Edition number1
  • Height (mm)2110
  • Width (mm)418
  • Depth (mm)105
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)14.5
Classification
  • BIMobject CategoryHVAC - Natural Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodeSs_25_50_45
  • Uniclass 2015 DescriptionLouvre and shading systems

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit