Publish your products
Duco IQ-unit
DUCO

Duco IQ-unit

IQ unit IQ unit RF Wired 24 VDC gray white Duco WTW System ModBus Duco

Specification
  • The IQ (Indoor Quality) unit forms the link between all Duco components and the external control unit. This intelligent unit receives the signals from the various sensors and from the control units of any electronically controlled grids. These signals are converted to control the extraction unit.

    In addition, the IQ unit communicates via the universal ModBus protocol (over RS485)

    with an external control unit. In this way the IQ unit can display all the info from the

    components within the Duco network or the external unit can control the network.

    All ventilation parameters such as CO2, moisture, temperature, position of the drain box or grille openings can be read out. In addition, these last two parameters can also be changed externally

Technical specification
  • Unique ref.duco-iq-unit
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-17
  • Edition number1
  • Height (mm)106
  • Width (mm)159
  • Depth (mm)48
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.22
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationElectrical Element
  • ETIM CodeEG000032
  • ETIM NameInstallation bus systems

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit