Publish your products
DucoBox Energy Humidity Sensor
DUCO

DucoBox Energy Humidity Sensor

The optional Humidity sensor is placed in the extract air duct (ETA) of the DucoBox Energy and centrally measures the humidity of the air extracted from the house. The sensor is mounted airtight in the extract air pipe via a 10.5 to 12 mm bore. The premounted power and communication cable allows for a quick "plug & play" connection of the sensor to the control card of the DucoBox Energy.

Technical specification
  • Unique ref.ducobox-energy-humidity-sensor
  • Product familyMechanical Ventilation
  • Product groupBoxsensor
  • TypeBuilding Material
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)87
  • Width (mm)45
  • Depth (mm)2
Related
  • Material mainPolypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)69
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011175
  • ETIM NameRoom hygrostat

Region availability

Europe
Belgium
Netherlands
United Kingdom