Publish your products
DucoBox Reno
DUCO

DucoBox Reno

The DucoBox Reno is a compact, sustainable and extremely energy-efficient mechanical extraction unit, developed for application within DUCO’s Demand controlled Natural Ventilation systems and extracts humid and/or polluted air when necessary and in the required quantity. Thanks to smart calibration technology and the practical duplication function, installation time is reduced to a minimum. The simple construction and efficient DC motor guarantees a long life cycle.

Specification
  • DucoBox Reno is the ventilation solution for the renewal market. With a flow rate of 325m³/h at 150 Pa and its compact dimensions (381 x 366 x 204), it can be used in almost any situation! Thanks to smart calibration technology and the practical duplication function, installation time is reduced to a minimum. Finally, the end user benefits from energy-efficient ventilation through the combination of standard humidity measurement, smart demand control with e.g. an optional CO2 Boxsensor and a maximum power consumption of 47W.

Technical specification
  • Unique ref.ducobox-reno
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-06-13
  • Edition number1
  • Height (mm)366
  • Width (mm)318
  • Depth (mm)203.5
Related
  • Material mainPlastic
  • Material secondaryPolypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)3.1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease
  • Uniclass 2015 CodeEn_65_40
  • Uniclass 2015 DescriptionVentilation entities

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit