Publish your products
DucoBox Silent
DUCO

DucoBox Silent

The DucoBox Silent is a compact, durable and extremely energy-efficient central extract unit, developed for use within Duco’s Demand-Controlled Natural Ventilation Systems (DCNVS). The unit extracts moist and polluted air when necessary and in the right quantity. In addition, the DucoBox Silent has a simple calibration procedure and the unit is equipped with an integrated central humidity sensor. Thanks to its construction and efficient DC motor, the DucoBox Silent has a long service life.

Technical specification
  • Unique ref.ducobox-silent
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)480
  • Width (mm)480
  • Depth (mm)194
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)4.55
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC010004
  • ETIM NameDomestic fan

Region availability

Europe
Belgium
Netherlands