Publish your products
DucoFlex Dakdoorvoer D160
DUCO

DucoFlex Dakdoorvoer D160

The DucoFlex Roof Transit Compact D160 can be used as a supply and an extraction point. The dark grey colour and the design of this unit make it possible to integrate it very discretely into a slate roof. The pre-mounted lead seal ensures a quick and watertight installation. Thanks to the smart design, this compact roof penetration is barely susceptible to atmospheric turbulence. The connection piece fits seamlessly into the DucoFlex ISO D160 pipes.


Technical specification
  • Unique ref.ducoflex-dakdoorvoer-d160
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-07-07
  • Edition number1
  • Height (mm)287
  • Width (mm)500
  • Depth (mm)400
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)3.22
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air
  • Uniclass 2015 CodeAc_15_15_95
  • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit