Publish your products
DucoFlex horizontal connector D125 ovale
DUCO

DucoFlex horizontal connector D125 ovale

The coupler D125 oval allows a quick horizontal connection between round ducts D125 and a DucoFlex oval duct or an optional connection piece for DucoFlex ducts.
Specification
  • • Compatible with DucoFlex Adapter 3x63, 2x75 and 2x90

    • “Click & Go” system ensures quick and airtight joints

    • Operating temperature: -25 °C to 60 °C

    • Minimum installation temperature: -5 °C

Technical specification
  • Unique ref.ducoflex-horizontaal-aansluitstuk-d125-ovaal
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-20
  • Edition number1
  • Height (mm)125
  • Width (mm)163
  • Depth (mm)175
Related
  • Material mainPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.14
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom