Publish your products
DucoFlex Muurdoorvoer D180
DUCO

DucoFlex Muurdoorvoer D180

The DucoFlex Wall feed-through can be used as a supply and extraction point with very low pressure losses. The fitted flange with a diameter of 180 provides a quick and air-tight connection to the DucoFlex ISO D180 pipes without any need for connecting pieces. The pre-fitted condensation strip prevents possible undesired deposits of dripping condensation water. The sleek design and white or black colour enable the unit to be used discretely in any type of façade.

Specification
    • Connection diameter (mm): 180
    • Transit diameter: depending on the applied supply or extraction pipes
    • Very low pressure losses (seegraphs)
    • Equipped with pre-mounted drip lip
    • Scope of application: vertical wall
Technical specification
  • Unique ref.ducoflex-muurdoorvoer-d180
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-24
  • Edition number1
  • Height (mm)312
  • Width (mm)300
  • Depth (mm)273
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.15
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit