Publish your products
DucoFlex Roof feed-through Compact D200 - Slate/ Terracotta
DucoFlex Roof feed-through Compact D200 - Slate/ Terracotta
    DUCO

    DucoFlex Roof feed-through Compact D200 - Slate/ Terracotta

    The DucoFlex Roof feed-through Compact D200 can be used as a supply and extraction point. The dark grey resp. terracotta colour and the design allow this unit to be integrated very discretely into a tiled roof. The pre-fitted lead slate ensures quick and water-tight installation. Thanks to its smart design, this compact roof feed-through is hardly sensitive to atmospheric turbulence. The connection piece fits seamlessly onto the DucoFlex ISO D200 pipes.

    Specification
      • Very low pressure losses (seegraphs)
      • Transit perpendicular to the roof slope
      • Pre-assembled lead slate for use in pitched roofs
      •  Application range: Sloping roofs between 5° and 45
    Technical specification
    • Unique ref.ducoflex-roof-feed-through-compact-d200-slate-terracotta
    • Product familyMechanical Ventilation
    • Product groupAir Valves
    • TypeBuilding Material
    • Date of publishing2025-06-16
    • Edition number1
    • Height (mm)327
    • Width (mm)590
    • Depth (mm)590
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)6.66
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • ETIM CodeEC011439
    • ETIM NameRoof duct, round air duct

    Region availability

    Europe
    Belgium
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit