Publish your products
DucoFlex Roof feed-through plate flat roof D204
DUCO

DucoFlex Roof feed-through plate flat roof D204

The DucoFlex adhesive plate for flat roofs can be combined with the Universal Roof feed-through D160/180. The base plate has a diameter of 420mm. It is made completely of aluminium, making it suitable for all standard finishes of roof feedthroughs on flat roofs.

Specification
    • System diameter: 204mm (suitable for DucoFlex universal roof feedthrough D160/D180)
    • Scope: Flat roofs
Technical specification
  • Unique ref.ducoflex-roof-feed-through-plate-flat-roof
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2023-04-24
  • Edition number1
  • Height (mm)115
  • Width (mm)420
  • Depth (mm)420
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.37
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationBuilding Element
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit