Publish your products
DucoFlex Roof feed-through plate flat roof D263
DUCO

DucoFlex Roof feed-through plate flat roof D263

The DucoFlex adhesive plate for flat roofs can be combined with the Universal Roof feed-through D180/200. The base plate has a diameter of 644 mm. It is made completely of aluminium, making it suitable for all standard finishes of roof feedthroughs on flat roofs.

Technical specification
  • Unique ref.ducoflex-roof-feed-through-plate-flat-roof-D263
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-06-16
  • Edition number1
  • Height (mm)135
  • Width (mm)644
  • Depth (mm)644
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.86
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationBuilding Element
  • ETIM CodeEC010389
  • ETIM NameGauge body

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit