Publish your products
DucoFlex Silencer half star D200
DUCO

DucoFlex Silencer half star D200

The DucoFlex Silencer semi rigid D200 (M/M) is a semi rigid (bendable) silencer composed of a profiled and perforated aluminium inner duct and a two-layered profiled outer jacket. The space between the

inner and outer jacket is filled with 50 mm sound absorbing material. The silencer is provided with aluminium caps on both ends (2 x M connection). This allows the silencer to be connected quickly, easily and airtight to the ventilation unit or the rigid ventilation ducts of diameter D200.

Technical specification
  • Unique ref.ducoflex-sielncer-half-star-d200
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-06-16
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)1120
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)2.16
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011019
  • ETIM NameSound absorber, around air duct

Region availability

Europe
Belgium
Netherlands
United Kingdom