Publish your products
DucoFlex Silencer flexibel D125
DUCO

DucoFlex Silencer flexibel D125

The DucoFlex Silencer D125 is a (semi-) flexible silencer that consists of a flexible antimicrobial inner duct (non-woven) and an aluminium outer shell laminated in polyester. The space between the inner and outer casing is filled with 25 mm sound absorbing material. Both ends are taped so that the silencer can easily be connected to the ventilation unit or the rigid ventilation ducts of diameter D125 via the cuffs.

Technical specification
  • Unique ref.ducoflex-silencer-flexibel-d125
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-23
  • Edition number1
  • Height (mm)175
  • Width (mm)175
  • Depth (mm)1100
Related
  • Material mainLaminate
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG018310
  • ETIM NameSilencers

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit