Publish your products
DucoFlex Insulated circular duct D160 L1000 mm
DUCO

DucoFlex Insulated circular duct D160 L1000 mm

The DucoFlex Insulated circular duct ^160 is a smooth and insulated ventilation ducht made of EPS. The good insulating properties of this product prevent a thermal bridge and therefore condensation when polluted air is extracted or outside air is supplied. Energy losses are also avoided. In addition to the good thermal insulation value, the material used also dampens noise and is very easy to handle. A connection piece is supplied as standard that connects the various EPS components in a quick and airtight manner.

Technical specification
  • Unique ref.ducoflex-star-isokanaal-d160
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-20
  • Edition number1
  • Height (mm)1030
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainPolystyrene (EPS)
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.49
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015550
  • ETIM NameDuct and pipe for flue gas and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit