Publish your products
DucoFlex Universal Roof feed-through D180/200 (1.0m)
DUCO

DucoFlex Universal Roof feed-through D180/200 (1.0m)

The DucoFlex Universal Roof feed-through D160/180 can be used as a supply and extraction point on both flat and sloping roofs. This unit can also be used at higher air flow rates thanks to  its low air-resistance. The pre-fitted connection piece is 635 mm, implying that the roof feedthrough can be used in any conceivable situation. The insulated end piece fits both DucoFlex ISO D160 pipes and D180 pipes.

Technical specification
  • Unique ref.ducoflex-universal-roof-feed-through-d180-200
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-06-16
  • Edition number1
  • Height (mm)1488
  • Width (mm)395
  • Depth (mm)395
Related
  • Material mainEPS
  • Material secondaryStainless steel
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)29
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC010876
  • ETIM NameHeat exchanger roof duct
  • Uniclass 2015 CodeAc_15_15_95
  • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying

Region availability

Europe
Belgium
Netherlands
United Kingdom