Publish your products
DucoVent Design AK
DucoVent Design AK
DucoVent Design AK
    DUCO

    DucoVent Design AK

    An aesthetic vent, available with five different cover plates: square (standard and XL), rounded square (standard and XL) or round. The sleek design, combined with simple installation thanks to the magnetic strips used, ensures virtually invisible integration into any room where air extraction or supply is provided.

    Technical specification
    • Unique ref.ducovent-design
    • Product familyMechanical Ventilation
    • Product groupAccessories
    • TypeBuilding Material
    • Date of publishing2025-09-16
    • Edition number1
    • Height (mm)66
    • Width (mm)180
    • Depth (mm)215
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)0.36
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • ETIM CodeEC011479
    • ETIM NameAccessories for air heaters

    Region availability

    Europe
    Belgium
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit