Publish your products
Easy Switch
DUCO

Easy Switch

With the EasySwitch you have a 'universal' plate within reach that allows you to replace an outdated ventilation box in a renovation project without hacking and breaking work with the high-quality DucoBox, which is part of the new generation of ventilation boxes. After installation against the wall, the unit can easily be clicked into the plate.

Specification
  • With the EasySwitch you have a 'universal' plate within reach that allows you to replace an outdated ventilation box in a renovation project without hacking and breaking work with the high-quality DucoBox, which is part of the new generation of ventilation boxes. After installation against the wall, the unit can easily be clicked into the plate.

    This 'universal' plate allows you to replace an outdated ventilation box in a renovation project with the DucoBox Silent Connect or Focus without hooks. After installation against the wall, the unit can easily be clicked into the plate, resulting in vibration-free operation during exhaust air.

Technical specification
  • Unique ref.easy-switch
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-03-17
  • Edition number1
  • Height (mm)485
  • Width (mm)485
  • Depth (mm)26
Related
  • Material mainExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.35
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit